(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Stacking Height 3 mm to 16 mm, 0.6 mm Pitch Connector, FX8C Series

Stacking Height 3 mm to 16 mm, 0.6 mm Pitch Connector, FX8C Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      134₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The height between boards can be selected from 5 to 16 mm. Although it is compact, it has a guiding mechanism to improve operability. Can use for a wide range of equipment.

[Features]
· Stacking height 3 mm to 16 mm compatible.
· Stacking height between boards of 3 mm to 16 mm is applicable.
▪ SMT co‐planarity.
▪ The SMT solder part lead's co-planarity maintains high precision and 0.1 mm or less.
· Fit guiding.
· Although very small in size, importance is placed on fit operability by providing a guiding rib with a self-alignment of ± 0.6 mm.
· Protects against incorrect insertion into the circuit board.
· Equipped with a circuit board positioning boss, which prevents incorrect insertion into the circuit board by leveraging the position and diameter of the boss.
· Two-part integrated product.
· This novel, two-piece integrated product is available for all terminal pin number configurations and makes it possible to maintain mounting position accuracy. This is achieved by consolidating two connectors using a unique method, which improves fitting reliability when using two fine-pitch connectors. (The standard fitting pitch between the two rows for the two-piece integrated version is 11 mm.)

In-stock items are made-to-order, so returns and cancellations are not possible. Thank you for your understanding.

Part Number
FX8C-60/60P11-SVJ(71)
FX8C-60P-SV4(91)
FX8C-60P-SV6(91)
FX8C-60P-SV(91)
FX8C-60S-SV5(71)
FX8C-60S-SV(71)
FX8C-80P-SV1(91)
FX8C-80P-SV6(91)
FX8C-80P-SV(71)
FX8C-80P-SV(91)
FX8C-80S-SV5(71)
FX8C-80S-SV5(91)
FX8C-100P-SV4(91)
FX8C-100P-SV6(71)
FX8C-100P-SV6(91)
FX8C-100S-SV5(91)
FX8C-100S-SV(71)
FX8C-120P-SV2(91)
FX8C-120P-SV6(71)
FX8C-120P-SV6(91)
FX8C-120P-SV(71)
FX8C-120S-SV(71)
FX8C-140P-SV2(71)
FX8C-140P-SV4(71)
FX8C-140P-SV6(91)
FX8C-140P-SV(91)
FX8C-140S-SV5(71)
FX8C-140S-SV5(91)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSContact sex Number Of Pins Product Category Specifications Features Special Notes

₹ 455.85

1 Piece(s) 5 Day(s) or more -Male120HeaderFor stacking height:·5mm/10mmTwo consolidated productsPackaging form: Tray packaging product

₹ 169.00

2 Piece(s) Available 5 Day(s) or more -Male60HeaderFor stacking height:·9mm/14mmSingle ItemPackaging form: Magazine packaging product

₹ 169.00

2 Piece(s) Available 5 Day(s) or more -Male60HeaderFor stacking height:·11mm/16mmSingle ItemPackaging form: Magazine packaging product

₹ 181.00

2 Piece(s) Available 5 Day(s) or more -Male60HeaderFor stacking height:·5mm/10mmSingle ItemPackaging form: Magazine packaging product

₹ 182.00

2 Piece(s) Available 5 Day(s) or more -Female60ReceptacleFor stacking height 10/11/12/14/16 mmSingle ItemPackaging form: Tray packaging product

₹ 178.00

162 Piece(s) 84 Day(s) or more 10Female60ReceptacleFor stacking height 5/6/7/9/11 mmSingle ItemPackaging form: Tray packaging product

₹ 134.29

1 Piece(s) 5 Day(s) or more -Male80HeaderFor stacking height:·6 mm/11mmSingle ItemPackaging form: Magazine packaging product

₹ 192.00

2 Piece(s) Available 5 Day(s) or more -Male80HeaderFor stacking height:·11mm/16mmSingle ItemPackaging form: Magazine packaging product

₹ 207.38

1 Piece(s) 5 Day(s) or more -Male80HeaderFor stacking height:·5mm/10mmSingle ItemPackaging form: Tray packaging product

₹ 206.00

2 Piece(s) Available 5 Day(s) or more -Male80HeaderFor stacking height:·5mm/10mmSingle ItemPackaging form: Magazine packaging product

₹ 212.00

2 Piece(s) Available 5 Day(s) or more -Female80ReceptacleFor stacking height 10/11/12/14/16 mmSingle ItemPackaging form: Tray packaging product

₹ 212.00

2 Piece(s) Available 5 Day(s) or more -Female80ReceptacleFor stacking height 10/11/12/14/16 mmSingle ItemPackaging form: Magazine packaging product

₹ 150.00

1 Piece(s) 5 Day(s) or more -Male100HeaderFor stacking height:·9mm/14mmSingle ItemPackaging form: Magazine packaging product

₹ 215.00

2 Piece(s) Available 5 Day(s) or more -Male100HeaderFor stacking height:·11mm/16mmSingle ItemPackaging form: Tray packaging product

₹ 215.00

2 Piece(s) Available 5 Day(s) or more -Male100HeaderFor stacking height:·11mm/16mmSingle ItemPackaging form: Magazine packaging product

₹ 240.00

2 Piece(s) Available 5 Day(s) or more -Female100ReceptacleFor stacking height 10/11/12/14/16 mmSingle ItemPackaging form: Magazine packaging product

₹ 242.00

2 Piece(s) Available 5 Day(s) or more -Female100ReceptacleFor stacking height 5/6/7/9/11 mmSingle ItemPackaging form: Tray packaging product

₹ 238.00

2 Piece(s) Available 5 Day(s) or more -Male120HeaderFor stacking height:·7mm/12mmSingle ItemPackaging form: Magazine packaging product

₹ 238.00

2 Piece(s) Available 5 Day(s) or more -Male120HeaderFor stacking height:·11mm/16mmSingle ItemPackaging form: Tray packaging product

₹ 238.00

2 Piece(s) Available 5 Day(s) or more -Male120HeaderFor stacking height:·11mm/16mmSingle ItemPackaging form: Magazine packaging product

₹ 311.18

1 Piece(s) 5 Day(s) or more -Male120HeaderFor stacking height:·5mm/10mmSingle ItemPackaging form: Tray packaging product

₹ 319.31

1 Piece(s) 5 Day(s) or more -Female120ReceptacleFor stacking height 5/6/7/9/11 mmSingle ItemPackaging form: Tray packaging product

₹ 390.00

72 Piece(s) 84 Day(s) or more -Male140HeaderFor stacking height:·7mm/12mmSingle ItemPackaging form: Tray packaging product

₹ 305.95

1 Piece(s) 5 Day(s) or more -Male140HeaderFor stacking height:·9mm/14mmSingle ItemPackaging form: Tray packaging product

₹ 262.91

10 Piece(s) Available 15 Day(s) or more -Male140HeaderFor stacking height:·11mm/16mmSingle ItemPackaging form: Magazine packaging product

₹ 422.40

1 Piece(s) 5 Day(s) or more -Male140HeaderFor stacking height:·5mm/10mmSingle ItemPackaging form: Magazine packaging product

₹ 349.13

1 Piece(s) 5 Day(s) or more -Female140ReceptacleFor stacking height 10/11/12/14/16 mmSingle ItemPackaging form: Tray packaging product

₹ 432.80

1 Piece(s) 5 Day(s) or more -Female140ReceptacleFor stacking height 10/11/12/14/16 mmSingle ItemPackaging form: Magazine packaging product

Loading...

  1. 1

Basic Information

Connector series initials D/E/F D/E/F FX Connector Type Board-to-Board
Rated Current(A) 0.4 Allowable Voltage(V) AC100 Wiring Method Circuit Board Mounting (SMT)
Connection direction Straight Plating of part touching terminal Gold Contact Pitch(mm) 0.6
Operating Temperature Range(°C) -55 to +85 Terminal pitch(mm) 0.6