(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Board-to-Board Connector with 0.6-mm Pitch and 3 to 4-mm Height, FX8 Series

Board-to-Board Connector with 0.6-mm Pitch and 3 to 4-mm Height, FX8 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      90₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A board-to-board height of 3 to 4 mm can be selected.
Despite its small size, it has a guiding mechanism to improve operability.
It can be used for a wide range of equipment.
[Features]
・ Supports stacking height 3 mm to 16 mm
・ The board-to-board stacking height can be from 3 mm to 16 mm
・ SMT coplanarity
・ The SMT solder part lead has a high coplanarity of 0.1 mm or less, ensuring high accuracy
・ Inviting mating
・ Although it is very small, it has a guiding rib for mating, and self-alignment is ±0.6 mm, which emphasizes mating operability
・ Prevents incorrect insertion into the circuit board
・ With a boss for positioning the circuit board, erroneous insertion into the board was prevented by the boss position and boss diameter
・ 2 consolidated products
・ In order to improve the mating reliability when using 2 fine pitch connectors, a new concept of connecting 2 connectors that ensures the mounting position accuracy by connecting 2 connectors using a unique method is provided for each number of poles (The standard mating pitch between 2 rows is 11 mm for 2 connected products)

Part Number
FX8-60P-SV(91)
FX8-60S-SV(21)
FX8-100P-SV(91)
FX8-100S-SV(21)
FX8-140P-SV(91)
FX8-140S-SV(21)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipContact sex Number Of Pins Product Category

₹ 90.00

1 Piece(s) 5 Day(s) or more Male60Header

₹ 141.00

2 Piece(s) Available 5 Day(s) or more Female60Receptacle

₹ 173.00

2 Piece(s) Available 5 Day(s) or more Male100Header

₹ 194.00

2 Piece(s) Available 5 Day(s) or more Female100Receptacle

₹ 154.29

1 Piece(s) 5 Day(s) or more Male140Header

₹ 293.69

1 Piece(s) 5 Day(s) or more Female140Receptacle

Loading...

  1. 1

Basic Information

Connector series initials D/E/F D/E/F FX Connector Type Board-to-Board
Rated Current(A) 0.4 Allowable Voltage(V) AC100 Wiring Method Circuit Board Mounting (SMT)
Connection direction Straight Plating of part touching terminal Gold Specifications Stacking height:·3mm
Contact Pitch(mm) 0.6 Operating Temperature Range(°C) -55 to +85 Terminal pitch(mm) 0.6
X
whatsapp-qr whatsapp-icon