(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

0.5mm / 1mm Pitch-Compatible FPC/FFC Connector, FH12 Series

0.5mm / 1mm Pitch-Compatible FPC/FFC Connector, FH12 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      240₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The industry's first flip-lock ZIF connector.
· Available in a wide array of variations with a proud track record lasting more than 10 years.
In-stock items are custom products, therefore returns and cancellations are not possible.

Part Number
FH12-33S-0.5SH(55)
FH12-40S-0.5SH(55)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber Of Pins

₹ 240.00

5 Piece(s) 10 Day(s) or more 33

₹ 268.57

10 Piece(s) 11 Day(s) or more 40

Loading...

  1. 1

Basic Information

Connector series initials D/E/F D/E/F FH Contact sex Female
Connector Type For FPC·FFC connection Rated Current(A) 0.5 Allowable Voltage(V) AC50
Wiring Method Circuit Board Mounting (SMT) Connection direction Angle Plating of part touching terminal Gold
Features Lower contact type Contact Pitch(mm) 0.5 Cut sales Available
Operating Temperature Range(°C) -40 to +85 Terminal pitch(mm) 0.5 Special Notes If you will be running electricity to all cores, use 70% of the allowable current
X
whatsapp-qr whatsapp-icon