(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FPC/FFC Connector, FH28 Series (Height 2.55 mm)

FPC/FFC Connector, FH28 Series (Height 2.55 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A solidly built connector for FPC/FFC connections.
· An FPC positioning mechanism provides highly reliable connections.
In-stock items are custom products, therefore returns and cancellations are not possible.

Part Number
FH28-45S-0.5SH(05)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 391.00

5 Piece(s) 9 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Connector series initials D/E/F D/E/F FH Contact sex Female
Number Of Pins 45 Connector Type For FPC·FFC connection Rated Current(A) 0.5
Allowable Voltage(V) AC50 Wiring Method Circuit Board Mounting (SMT) Connection direction Angle
Plating of part touching terminal Gold Specifications Standard Type Features Lower contact type
Contact Pitch(mm) 0.5 Cut sales NA Operating Temperature Range(°C) -40 to +85
Terminal pitch(mm) 0.5

Please check the type/dimensions/specifications of the part FH28-45S-0.5SH(05) in the FPC/FFC Connector, FH28 Series (Height 2.55 mm) series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language