• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

CAT6 Supported Modular Plug

CAT6 Supported Modular Plug

[Features]
• Product overview and a unique terminal construction that is aware of cross talk reduction (3 array dip section type)
• The circuit board can be temporarily secured using a simple resin lock.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TM23R-5A-88(50)

Part Number
TM23R-5A-88(50)
Part NumberVolume DiscountDays to ShipRoHSNote
6 Day(s) or more 10CAT6 performance is not cleared for the jack unit. Correction on the circuit board needs to be made to ensure CAT6 performance.

Loading...

  1. 1

Basic Information

Type Jack Category CAT6 Shield Present (STP)
Color Black Specifications High speed transmission support / Dip 3 column type / Resin lock method Aperture size 8-core
Number Of Cores 8 EMI Measure Available Cover Color Black

Please check the type/dimensions/specifications of the part TM23R-5A-88(50) in the CAT6 Supported Modular Plug series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)