• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Modular Jack for High-Speed Transmission LAN (Right Angle Dip Type)

Modular Jack for High-Speed Transmission LAN (Right Angle Dip Type)

[Features]
This is a high-speed transmission modular jack connector with a unique terminal construction that suppresses the effects of crosstalk.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TM24RSG-5A-88

Part Number
TM24RSG-5A-88
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Jack Shield Present (STP) Specifications General items
Aperture size 8-core Number Of Cores 8 EMI Measure Available

Please check the type/dimensions/specifications of the part TM24RSG-5A-88 in the Modular Jack for High-Speed Transmission LAN (Right Angle Dip Type) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)