(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Copper Foil / Stranded Wire Roubd Cable Plug

Copper Foil / Stranded Wire Roubd Cable Plug

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Copper Foil / Stranded Wire Roubd Cable Plug
  • Copper Foil / Stranded Wire Roubd Cable Plug
  • Copper Foil / Stranded Wire Roubd Cable Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      141₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

[Features]
This plug is for round, strand wire cables and copper housing.

Part Number
TM10P-88P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 141.29

5 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Plug Shield None (UTP) Conforming cable (line type) Strand wire
Specifications General items Aperture size 8-core Number Of Cores 8
EMI Measure NA Connector standard RJ-45

Please check the type/dimensions/specifications of the part TM10P-88P in the Copper Foil / Stranded Wire Roubd Cable Plug series.

X
whatsapp-qr whatsapp-icon