(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Commercial Mate-N-Lok Connector (Part Number)

Commercial Mate-N-Lok Connector

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Commercial Mate-N-Lok Connector
  • Commercial Mate-N-Lok Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      54₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The entire nylon connector is small and lightweight while also being economical and able to increase equipment density.
[Features]
·Nylon housing with plug polarity.
·The contact hole is easy to identify with a stable self-centering mechanism built in.
·The locking mechanism is completely built into the housing design.
·Keeps both halves of the connector securely in place during intense vibration and shock.
·Connector is small, lightweight and capable of increasing equipment density.
[Applications]
·Household appliances, office equipment, automobiles and other vehicles.

Panel Mount Type Housing Specifications

3 and 4 Pin Housing: Inline type

Commercial Mate-N-Lok Connector: Related image

Pin / housing (cap)

Commercial Mate-N-Lok Connector: Related image

Socket Housing (cap)

6,9, 12 and 15 Pin Housing: Matrix type

Commercial Mate-N-Lok Connector: Related image

Pin / housing (cap)

Commercial Mate-N-Lok Connector: Related image

Socket Housing (cap)

 
Number of PolesDimensionsModel numberApplicable panel thickness
EFPin HousingSocket Housing
320.616.01-480305-01-480304-00.64 to 1.65
425.721.11-480426-01-480425-0
3-480426-0*3-480425-0*
616.914.41-480276-01-171196-00.64 to 1.4
923.020.41-480277-01-171197-0
1229.126.51-480278-01-480275-00.64 to 1.65
1535.132.51-480324-01-480323-0
  • *Housing material rated temperature is 125°C

Socket housing panel cutout size

Commercial Mate-N-Lok Connector: Related image

3 and 4 Pin

Commercial Mate-N-Lok Connector: Related image

6, 9,12 and 15 Pin

 
Number of PolesDimensions
AB
322.6116.13 to 16.38
427.9421.21 to 21.46
621.3414.48 to 14.61
927.3120.57 to 20.70
1233.5326.67 to 26.80
1539.3732.64 to 32.77

About the Panel Mount

  1. 1. When drilling a hole in the panel, drill from the direction the plug housing is mounted. If this is not possible, reduce A size by 0.51 mm to keep the housing in place.
  2. 2. When inserting the plug housing into the panel hole, squeeze the fixing legs with your fingers to insert the housing straight in without twisting it.
  3. 3. If the mounting hole part of the panel has been applied with paint or enamel coating, it will loosen the housing mount. Reduce A size by 0.51 mm to keep the housing in place.
  4. 4. Panel thickness is from 0.6 to 1.65 mm.

Panel Mount Type Housing Specifications

6 and 9 Pin Housing: Matrix type

Commercial Mate-N-Lok Connector: Related image

6 pin cap
Model number: 171383-1

Commercial Mate-N-Lok Connector: Related image

6 pin plug
Model number: 171382-1

Commercial Mate-N-Lok Connector: Related image

9 pin cap
Model number: 171268-1

Commercial Mate-N-Lok Connector: Related image

9 pin plug
Model number: 171267-1

Panel cutout size (plug housing)

Commercial Mate-N-Lok Connector: Related image

3 and 4 Pin

Commercial Mate-N-Lok Connector: Related image

6, 9,12 and 15 Pin

Commercial Mate-N-Lok Connector: Related image

6 and 9 pin panel mount size

 

About the Panel Mount

  1. 1.Applicable Panel Thickness: 0.80 to 1.65 mm.
  2. 2. Drill from the direction the plug housing is mounted.
  3. 3. Size tolerance is ±0.1 mm.
  4. 4. The corner of the cutout type has a maximum 0.2 radius for 6 pins and a maximum radius of 0.4 for 9 and 15 pins.

Related products

High Current Mate-N-Lok Connector

High current Mate-N-Lok connector.

Part Number
350212-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number of Poles Application Rated Current
(A)
Rated Voltage
(V)
Wire connection method Type Specifications Pitch
(mm)
Applicable Wire Size
(AWG)
Material Note Allowable Current Supplement

₹ 813.60

1 Piece(s) 5 Day(s) or more -Male8For PCB10250SolderPin headerPositive · lock5.0830/28/26/24/22/20/18/16/14/12/10-UL94V-2, nylonAllowable current is value when using AWG14 wire

Loading...

  1. 1
 

Basic Information

Connector Shape Square shape Connector series initials Katakana Katakana Commercial MATE-N-LOK
Connection direction Straight Protection function (environmentally resistant) NA Representative Standard UL / CSA
Color Natural Color Operating Temperature Range(°C) -55 to +85

Please check the type/dimensions/specifications of the part 350212-1 in the Commercial Mate-N-Lok Connector series.

Product variants

Part Number
1-171197-0
1-480270-0
1-480275-0
1-480276-0
1-480277-0
350541-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number of Poles Application Rated Current
(A)
Rated Voltage
(V)
Wire connection method Type Specifications Pitch
(mm)
Applicable Wire Size
(AWG)
Material Note Allowable Current Supplement

₹ 320.00

4 Piece(s) 5 Day(s) or more 10Female9Panel Mount10250CrimpSocket · housing (plug)NA6.130/28/26/24/22/20/18/16/14/12/10-UL94V-2, nylonAllowable current is value when using AWG14 wire

₹ 186.40

4 Piece(s) 5 Day(s) or more 10Female6[Other] Motor mount10250CrimpSocket · housing (plug)Double wire receptacle enabled (insulation coating external shape 2.92 mm or less)4.9530/28/26/24/22/20/18/16/14/12/10-UL94V-2, nylonAllowable current is value when using AWG14 wire

₹ 261.60

4 Piece(s) 5 Day(s) or more 10Female12Panel Mount10250CrimpSocket · housing (plug)NA6.130/28/26/24/22/20/18/16/14/12/10-UL94V-2, nylonAllowable current is value when using AWG14 wire

₹ 165.60

4 Piece(s) 5 Day(s) or more 10Male6Panel Mount10250CrimpPin · housing (cap)NA6.130/28/26/24/22/20/18/16/14/12/10-UL94V-2, nylonAllowable current is value when using AWG14 wire

₹ 197.60

4 Piece(s) 5 Day(s) or more 10Male9Panel Mount10250CrimpPin · housing (cap)NA6.130/28/26/24/22/20/18/16/14/12/10-UL94V-2, nylonAllowable current is value when using AWG14 wire

₹ 153.15

1 Piece(s) 9 Day(s) or more 10Male3For PCB10250SolderPin headerPositive · lock5.0830/28/26/24/22/20/18/16/14/12/10-UL94V-2, nylonAllowable current is value when using AWG14 wire