(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Waterproof and Oilproof Connector NT Series (Part Number)

Waterproof and Oilproof Connector NT Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,816₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Waterproof and oil resistant circular connector for machine tools that uses nitrile rubber packing.
[Features]
・ Made of aluminum, lightweight and robust
・ Oil resistant with NBR seal
・ Safety design with earth contact
[Applications]
・ Ideal for cable connection of equipment with oil such as machine tools

Waterproof and oil-resistant connector for machine tools

Safety design with earth contacts has been used in many types of molding machines, etc.
(Insulation resistance) It was 5,000 MΩ or more when the insulation resistance between the closest conductors was measured at the specified voltage.
(Withstand voltage) No abnormality such as a short-circuit occurred when the specified voltage was applied between the closest conductors for 1 minute.
(Contact resistance) The conductor resistance when a pair of contacts was connected to the regular length was 3 mΩ or less.
(Salt spray) After the salt spray test, no functional hindrance was observed, and the contact resistance was 3 mΩ or less.

WaterproofWaterproof connector [Waterproof Function Is Equivalent to IP-67 When connected]
Locking MethodThread locking method
Mechanism / material features○Made of aluminum, lightweight and robust
○NBR packing is used to provide oil resistance.
○Safety design with earth contacts
About the standard"PSE" Electrical Appliances and Materials Safety Act of Japan compliant products available
Connection Methodsoldering

Soldering type contact array

Soldering type contact array

Attached table

Soldering type contact arrangement Attached table

Cables with appropriate specifications and structures for plugs and adapters should be used to achieve the waterproof function.

Part Number
NT-5012-PF12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Representative Standard Type of connector shape Connector shape characteristics Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Flange Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9

₹ 6,482.09

1 Piece(s) 5 Day(s) or more Female12Cable Connection5400Straight-PlugGeneral ShapeNormal-core type8.0 to 12.02NANT-5012-CRM [panel receptacle]NT-5012-RM [panel receptacle]-------

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NT
Wire connection method Solder Protection function (environmentally resistant) IP67 equivalent Shell Size 50
Operating Temperature Range(°C) -40 to +85 Screw for Pipes NA Shell plating treatment Satin chrome
Contact plating treatment Silver