(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Cleaning Smoke Suction Device FA-430

Air Cleaning Smoke Suction Device FA-430
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,286₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Offers powerful suction despite being designed for quiet operation. An air cleaning type solder smoke absorber with easy line replacement.

[Features]
· Offers powerful suction power despite being designed for quiet operation.
· Protects the user from harmful smoke and loud noises.
· Features air volume adjustment, independent ducts, and other various functions for helping alleviate different on-site issues.
· For simple production line change. Delivers powerful suction despite being designed for quiet operation.

 
Part Number
C1572
FA430-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Power Consumption
(W)
Power supply/power supply cord Dimensions
(mm)
Type External dimensions W×H×D
(mm)
Set Content

₹ 10,285.56

1 Piece(s) 5 Day(s) or more Duct set--φ55 x 1,200--Duct (1.2m), adapter, round nozzle, net, operating manual

₹ 84,892.47

1 Piece(s) 5 Day(s) or more Main Body120AC100V-Quiet-design type330 x 366 x 343Main body, power cord, cap, main filter, pretreatment filter (10 sheets), operating manual, registration form

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon