(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tabletop Static Eliminating Device FE-510

Tabletop Static Eliminating Device FE-510
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      57,632₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A desktop static eliminator with two types of louver depending on the condition of target area for static elimination.

[Features]
· Has two types of louver for use with different areas for static elimination.
· Single-action removal of the louver.
· A safety-focused design which will not power on if mounted incorrectly.
· Features a mechanism for locking the angle of the main body. When installed on machinery or equipment, vibrations can cause the angle to change and the device to malfunction. The lock mechanism prevents this from happening by fixing the device at the required angle, dispelling any worries about vibration, etc.

 
Part Number
FE510-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 57,631.80

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Desk static elimination equipment set Features Louver type 2 Power supply/power supply cord Included AC adapter AC 100 to 240 V
Capacity 10VA External dimensions W×H×D(mm) 150 × 182 × 50 (not including protruding part) Set Content Body, wide-angle/straight louver, cleaning brush, filter, AC adapter, output signal connecting lead wire (3 pcs), operating manual
X
whatsapp-qr whatsapp-icon