(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soldering iron holder

Soldering iron holder
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      767₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The soldering iron holder can only be used with certain types of soldering iron.
·Simply replace the temperature button to enable the temperature to be set in 30°C increments.
·Signals from the sensor (built into the heater) control the temperature, enabling accurate temperature control.
·Set the temperature using the temperature button.
·Set the temperature button in the grip to set the temperature.
·Seven types of temperature button are included, enabling the temperature to be set anywhere between 300°C to 480°C in 30°C increments using just a single button.
·The set temperature is displayed on the surface of the temperature button, enabling the user to quickly and easily check and manage temperature settings.

 
Part Number
602
633-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Features Dimensions
(mm)
Lead Free JAN Code Trusco Code Set Content

₹ 767.00

6 Piece(s) 5 Day(s) or more Soldering iron holderCompact and simple type--4962615602009469-1938With 602-029

₹ 2,034.89

1 Piece(s) 6 Day(s) or more Soldering Iron HolderWith special cleaner with which iron tip temperature drop is minimalWidth 84 x depth 186Lead free compatible pencil type--With 599B

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon