Loading...

Flux for Electronic Parts and PCBs, FS-200

Brand :
HAKKO

Caution

    Product Description

    Is even able to spread lead free solder, something which is typically difficult to do.
    Recommended for lead-free solder, flux for electronic parts.
    [Features]
    ・ Work efficiency improved with brush cap
    ・ Dedicated flux for soldering iron developed for manual soldering
    ・ Lead-free solder compliant
    ・ Disposable small amount in a 20 ml bottle
    ・ The active area as flux is set to a higher temperature range than the flux for jet type solder baths, and it exhibits sufficient ability for soldering that rapidly heats the base material like a soldering iron
    ・ Reliable flux specialized in improving the efficiency of manual soldering

    FS200-01 | Flux for Electronic Parts and PCBs, FS-200 | HAKKO | MISUMI India