(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Solder remover station type (lead free compatible)

Solder remover station type (lead free compatible)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      61,169₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A digital type desoldering station that can also be used for soldering. Suitable for use with lead free solder.

[Features]
· Easy desoldering of lead free solder.
· Features an integrated nozzle and heater, enabling excellent temperature recovery.
· Enables desoldering at even lower temperatures. Makes easy work of desoldering tasks with lead free solder and multi-layered circuit boards.
■ Excellent suction (start-up time, pressure, and suction amount).
· The FM-204 features a built-in vacuum pump and boasts such excellent start-up and suction performance that it reaches 80kPa within 0.3 seconds.
· The FM-205 uses compressed air for even quicker suction pressure and start-up performance. The increased suction power makes desoldering work even easier.
■ Power Save Function
· Connect with the soldering iron stand to enable the power save function.
■ Easy to Maintain
· The distance between the nozzle tip and the filter pipe is short, enabling better clogging performance and increased workability.
· Nozzles are safe and easy to replace using the nozzle remover.
· Features a paper filter pipe. The filter pipe is made of paper and so can be disposed of after use, allowing for even easier maintenance.

 
Part Number
FM204-02
FM205-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFeatures Power Consumption
(W)

₹ 61,218.69

1 Piece(s) 5 Day(s) or more Built-in vacuum pump120

₹ 61,169.13

1 Piece(s) 9 Day(s) or more Compressor connection80

Loading...

  1. 1

Basic Information

Type Digital Power supply/power supply cord 24V Power cord and plug With 3-core rubber cord, 2-pole ground plug
Lead Free Corresponds To Controlled temperature(°C) 200 to 450°C External dimensions W×H×D(mm) 160 x 120 x 225
X
whatsapp-qr whatsapp-icon