(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Suction Tweezers

Suction Tweezers

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Suction Tweezers
  • Suction Tweezers
  • Suction Tweezers
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,394₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This set of tweezers is ideal for picking up various kinds of electronic components.

[Features]
• 392: Picks up various kinds of electronic parts including sphere-shaped and small objects and things that are otherwise normally difficult to pick up with regular tweezers.
• Does not require air supply equipment because it has a built-in pump.
• The vacuum suction holds electronic parts firmly without damaging them.
• The powerful suction can lift items that weigh as much as 120 g.
• 394: Pen-type product that fits your hand perfectly.
• Utilizes a soft touch switch to allow for comfortable use during long hours of work.
• Does not require power cords or air tubes because this ultra small product has a built-in battery-powered, high-power pump.
• Handles intuitively when used for continuous suction.
• Made from a material that resists static electricity.
• 393: Removes the cap from the rear part of the main body to allow for the nozzles and pads to be stored inside.
• This slim, pen-type product fits in your chest pocket for easy carrying.
• Does not require a power supply or pumps.
• Made from a material that resists static electricity.

 
Part Number
393-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 2,393.85

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Power supply/power supply cord Not Required Dimensions(mm) Total length 124.5 Type For mobile
Set Content Main body, vent nozzle (A1165), 3 pad types(A1311, A1167, A1166)