(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Desktop solder smoke filter 420

Desktop solder smoke filter 420
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,046₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A desk-top solder smoke absorber that absorbs smoke with an activated charcoal filter and has a large amount of treated airflow and a quiet design.
[Features]
・ The amount of treated airflow is approx. 4 times that of FA-400
・ Quiet design with as little wind noise, etc., as possible
・ Easy filter replacement
・ Desktop type that can be placed anywhere, just put
[Applications]
・ Ideal for smoke absorption work during soldering

 
Part Number
420-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 21,046.25

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Quiet-design type Features Uses activated charcoal filter Power Consumption(W) 31
Power supply/power supply cord AC100V Power cord and plug With 2-core rubber cord, flat plug External dimensions W×H×D(mm) 252 x 280 x 175
Set Content Main body, filter 1 sheet