(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Hot tweezers for efficient SMD reworking.
[Features]
· Can be equipped with two soldering irons.
· The temperature of each soldering iron can be controlled using a single station.
· Provides excellent heat recovery, an essential aspect of lead free soldering.
· Enables both soldering and soldering removal using a single stand. The station can be equipped with two soldering irons and enables SMD reworking.
· Excellent Heat Recovery Characteristics: A composite tip with integrated tip, heater, and sensor. Provides excellent temperature recovery performance.
· Allows soldering at even lower set temperatures, helping mitigate the effects of heat on work pieces and increasing service life (by protecting against oxidization).
· Power Save Function: Connect with the soldering iron stand to enable the power save function.
· It is necessary to pre-configure the correct settings in order to use the power save function.
· Sleep Function: Reduces tip oxidation. Increases the service life of the tip.
· Upon inserting the soldering iron into the stand, sleep mode will activate after a time of the user's choice (between 0 to 29 minutes), and the temperature of the tip will automatically lower to 200°C.
· Auto Power Off Function: Designed with energy conservation in mind.
· If the tip is left in a no-load state for 30 minutes, power will be cut to the heater.
Part Number |
---|
FM2022-04 |
FM2023-04 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Features | Tip/nozzle (series) | Set Content |
---|---|---|---|---|---|---|---|---|
₹ 17,100.40 | 1 Piece(s) | 5 Day(s) or more | Standard | Soldering iron tip sold separately | T8 series | FM-2022, relay cord, iron stand FH200-03, heat resistant pad, operating manual | ||
₹ 23,506.71 | 1 Piece(s) | 5 Day(s) or more | Mini | Standard soldering iron tip: T9-I | T9 series | FM-2023, iron tip T9-I, relay code, iron stand FH 200-04, heat resistant pad, compound tray, operating manual |
Loading...
Power Consumption(W) | 140(24V) | Lead Free | Corresponds To | Applicable products | FM-203 |
---|---|---|---|---|---|
Controlled temperature(°C) | 200 to 400°C |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy