(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

900 L series trowel tip

900 L series trowel tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      712₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Replacement tips for the 900L series soldering iron. (The tip has external dimensions of ø8.5 mm)

 
Part Number
900L-T-2C
900L-T-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTip

₹ 711.76

1 Piece(s) 5 Day(s) or more ø2C type

₹ 711.76

1 Piece(s) 5 Day(s) or more R0.5B Type

Loading...

  1. 1

Basic Information

Conforming trowel C1145 / C1146 / 900L / 900L-ESD / 934-1 / 934-2 / No952-01
X
whatsapp-qr whatsapp-icon