• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

HK/20276 XL LF

HK/20276 XL LF

Compatible with RS-485, RS-422, and RS-232; ideal for use in clean rooms

[Features]
- UL VW-1, cUL FT1 flame retardancy (categories: AVLV2, AVLV7).
- Uses flexible vinyl sheath that is oil, heat, and flame resistant.
- Does not easily produce dust.
- Cable compatible with RS485, RS422, RS232C.

PDF

Part Number

Configured Part Number is shown.

HK/20276 XL LF 2PX24AWG-5

 
Part Number
HK/20276 XL LF 2PX24AWG-5
Part NumberVolume DiscountDays to ShipPower supply/signal
6 Day(s) or more For Signals

Loading...

  1. 1

Basic Information

Overall Length(m) 5 Conductor Cross Section(mm2) 0.204 AWG size(AWG) 24
Logarithm 2P Finished outer diameter(mm) 5.2 Rated Voltage For Low Current Circuits
Shield NA Properties Oil Resistance / Heat-Resistance Representative Standard UL / CSA(c-UL)
Sheath (outer coating) color Black Grounding Wire NA Sheath (outer coating) material PVC
Insulation body materials PVC Other Properties Flame Retardant

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)