(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3-Wire IDC Connector, PRS Series【10 Pieces Per Package】

3-Wire IDC Connector, PRS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      572₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Three-wire pressure welding type connector for PRS series. PRST3 is a dedicated relay adapter.

[Features]
· A dedicated relay adapter for three-wire pressure welding type connectors (PRS-3CN series).
· Ideal for relaying wires between sensors and terminals.
· The adapter can be used with multi-pole connections such as with a block terminal block (PAT, P).

Part Number
PRS-3CN-0101
PRS-3CN-2224
PRS-3CN-2224N
PRS-3CN-2628N
PRST3
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFeatures Material Conforming wire size

₹ 571.69

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 10Connector for coversPBT, black-

₹ 1,270.09

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 10Three-wire pressure welding type connectorPBT grayAWG 22 – 24

₹ 1,075.29

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 10Three-wire pressure welding type connectorPBT, blackAWG22 to 24

₹ 1,257.60

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 10Three-wire pressure welding type connectorPBT, blackAWG26 to 28

₹ 1,517.95

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 10Relay adapter for three-wire pressure welding type connectors onlyPBT, black-
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFeatures Material Conforming wire size

Loading...

  1. 1

Basic Information

Supported products For PRS
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list