(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Switching Power Supply PBA10F Model 10W Single Output

Switching Power Supply PBA10F Model 10W Single Output
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,682₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Compact / worldwide input (10W Single output)

[Features]
· Switching frequency fixing (separately excited flyback method).
· Low leakage current.
· Supports various optional parts including the dedicated harness and mounting bracket.
· Can support SEMIF47 standards.
· UL508 certified (-N, -N1 type and 24V products only)

Part Number
PBA10F-5
PBA10F-5-N
PBA10F-5-N1
PBA10F-12
PBA10F-12-N
PBA10F-12-N1
PBA10F-24
PBA10F-24-N
PBA10F-24-N1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Width
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)

₹ 2,682.00

1 Piece(s) 5 Day(s) or more -Open frameDC5V231105 to 5.154.5 to 5.5

₹ 2,942.95

1 Piece(s) 5 Day(s) or more -[With Cover] With CoverDC5V234.5105 to 5.154.5 to 5.5

₹ 3,233.82

1 Piece(s) 5 Day(s) or more -[With Cover] With cover (With DIN rail mounting fixture)DC5V234.5105 to 5.154.5 to 5.5

₹ 2,682.00

1 Piece(s) 5 Day(s) or more -Open frameDC12V0.93110.812 to 12.4810 to 13.2

₹ 2,937.82

1 Piece(s) 5 Day(s) or more -[With Cover] With CoverDC12V0.934.510.812 to 12.4810 to 13.2

₹ 3,300.67

1 Piece(s) 5 Day(s) or more 10[With Cover] With cover (With DIN rail mounting fixture)DC12V0.934.510.812 to 12.4810 to 13.2

₹ 2,682.00

1 Piece(s) 5 Day(s) or more -Open frameDC24V0.5311224 to 24.9619.2 to 27

₹ 2,937.82

1 Piece(s) 5 Day(s) or more -[With Cover] With CoverDC24V0.534.51224 to 24.9619.2 to 27

₹ 3,233.82

1 Piece(s) 5 Day(s) or more -[With Cover] With cover (With DIN rail mounting fixture)DC24V0.534.51224 to 24.9619.2 to 27
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Width
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)

Loading...

  1. 1

Basic Information

Output power(W) 10 Single/multi Single Input Voltage AC/DC
Input/output terminal shape Terminal Block Height(mm) 78 Depth(mm) 68
Input Voltage(V) AC85 to 264/DC110 to 370 Excess current protective circuit Available Excess voltage protective circuit Available
Other optional functions NA