(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Model with output power of 15 W.
[Features]
·Long-selling model from 2005.
・ Standard model of catalog general-purpose power supply.
・ With wide variations, it is possible to combine in the same series even when using multiple items.
[Applications]
・ It is recommended for a wide range of applications centered on FA.
PBA15F
61% in volume compared to the conventional model
Fixed switching frequency (Separately-excited flyback method)
Low Leakage Current
It supports various optional parts such as mounting brackets and dedicated harnesses
Compatible with SEMI F47 standard
UL508-acquired (-N, -N1 type and 5 V, 12 V, 24 V products)
1 Series name
2 Single output
3 Rated output power
4 Full range input
5 Rated output voltage
6 options
C: Coating
G: Low leakage current
E: EMI Class A compatible low leakage current
T: Vertical terminal block
J: Connector Type
N: With case cover (UL508-acquired 5 V, 12 V, 24 V)
N1: With Case cover, DIN rail mount bracket (UL508-acquired 5 V, 12 V, 24 V)
V: Variable voltage VR external support
A product that is widely used as a standard model.
Reduction in volume by 61% compared to the conventional model.
Part Number |
---|
PBA15F-5-N |
PBA15F-5-N1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Output power (W) | Output voltage (Single only) | Rated output current (single only) (A) | Safety standards | Width (mm) | Maximum output power (W) | Voltage settings reliability (V) | Remote control | Remote sensing | Output voltage variation (V) | Other optional functions | Bargain Article |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,472.42 | 1 Piece(s) | 5 Day(s) or more | - | [With Cover] With Cover | 15 | DC5V | 3 | - | 34.5 | 15 | 5 to 5.15 | - | - | 4.5 to 5.5 | NA | - | ||
₹ 3,768.42 | 1 Piece(s) | 5 Day(s) or more | - | [With Cover] With cover (With DIN rail mounting fixture) | 15 | DC5V | 3 | - | 34.5 | 15 | 5 to 5.15 | - | - | 4.5 to 5.5 | NA | - |
Loading...
Single/multi | Single | Input Voltage | AC/DC | Input/output terminal shape | Terminal Block |
---|---|---|---|---|---|
Height(mm) | 78 | Depth(mm) | 85 | Input Voltage(V) | AC85 to 264/DC110 to 370 |
Excess current protective circuit | Available | Excess voltage protective circuit | Available |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy