• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

M12 Male Stainless Steel Connector

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
1920700000
SAIS 5/9-VA
Part NumberVolume DiscountDays to ShipConnector series initials Number of Poles Rated Current
(A)
Cable diameter
(mm)
6 Day(s) or more S· T· U546–8
6 Day(s) or more S· T· U--6 to 8

Loading...

  1. 1

Basic Information

Connector Shape Round Applicable pin/contact Male (plug) Combination Method Cable Connection
Rated Voltage(V) 125 Wire connection method Spring connection Connector Shape Straight
Protection function (environmentally resistant) IP69k Model SAIS 5/9-VA Conforming Cable PG9
Wire connection range(mm2) 0.25 to 0.75 Screw specifications M12

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)