EAM (Compact / 1-Stage Filter / Low Leakage Current Type)EA Series

EAM (Compact / 1-Stage Filter / Low Leakage Current Type)EA Series

Push-down terminal block low leakage current type (EAM)

[Features]
· Small low leakage current type.
· Single phase 250V.
· Small model.
· Quick and easy push-down terminal block adoption (patent and design registration pending) (with screw shedding prevention function)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EAM-03-000
EAM-03-000-D
EAM-06-000
EAM-06-000-D
EAM-10-000
EAM-10-000-D
EAM-16-000
EAM-16-000-D
EAM-20-000
EAM-20-000-D
EAM-30-000
EAM-30-000-D
Part NumberVolume DiscountDays to ShipRoHSRated Current
(A)
Mounting Method H
(mm)
26 Day(s) or more 103Fasten With Screws30
26 Day(s) or more 103DIN Rail37
26 Day(s) or more 106Fasten With Screws30
26 Day(s) or more 106DIN Rail37
26 Day(s) or more 1010Fasten With Screws30
26 Day(s) or more 1010DIN Rail37
26 Day(s) or more 1016Fasten With Screws30
26 Day(s) or more 1016DIN Rail37
26 Day(s) or more 1020Fasten With Screws30
26 Day(s) or more 1020DIN Rail37
26 Day(s) or more 1030Fasten With Screws30
26 Day(s) or more 1030DIN Rail37

Loading...

  1. 1

Basic Information

Input Type Single-Phase Wiring Method Screw Fastening Safety standards UL / CUL / CSA
D(mm) 85 W(mm) 39 Representative standards (VDE) Corresponds To
Representative standards (ENEC) Corresponding (excluding time of DC input) Low leak current Corresponds To Leak current value(mA max) 0.01(250V60Hz)