(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

M12 Female (Socket) Stainless Steel Connector, Socket

M12 Female (Socket) Stainless Steel Connector, Socket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,423₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

M12 stainless steel case, spring connection, straight, female (socket)

[Features]
· M12 stainless steel case, spring connection, straight, female (socket)

 
Part Number
1920710000
SAIB 5/9-VA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Rated Current
(A)

₹ 8,422.82

1 Piece(s) 5 Day(s) or more 54

₹ 8,441.56

1 Piece(s) 5 Day(s) or more --

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials S/T/U Applicable pin/contact Female (socket)
Combination Method Cable Connection Rated Voltage(V) 125 Wire connection method Spring connection
Connector Shape Straight Protection function (environmentally resistant) IP69k Model SAIB 5/9-VA
Conforming Cable PG9 Wire connection range(mm2) 0.25 to 0.75 Screw specifications M12