(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

M12 Female (Socket) Metal Angle Connector

M12 Female (Socket) Metal Angle Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,740₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Metal M12 A-coded angled type, female (socket)

[Features]
· Metal M12.
A-coded angled type.
Female (socket)

 
Part Number
1803910000
1803920000
SAIBW-M-4/8 M12
SAIBW-M-5/8 M12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Rated Current
(A)
Rated Voltage
(V)
Model

₹ 2,739.76

1 Piece(s) 5 Day(s) or more 44250SAIBW-M-4/8 M12

₹ 3,429.56

1 Piece(s) 5 Day(s) or more 54125SAIBW-M-5/8 M12

₹ 3,104.80

1 Piece(s) 5 Day(s) or more --250SAIBW-M-4/8 M12

₹ 3,446.96

1 Piece(s) 5 Day(s) or more --125SAIBW-M-5/8 M12

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials S/T/U Applicable pin/contact Female (socket)
Combination Method Cable Connection Wire connection method Screw connection Connector Shape Angle
Protection function (environmentally resistant) IP67 Conforming Cable PG9 Wire connection range(mm2) 0.25 to 0.75
Screw specifications M12
X
whatsapp-qr whatsapp-icon