(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

SL DN Series

SL DN Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      591₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Connectors for use with DeviceNet compliant circuit boards.

Part Number
1919990000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 591.38

500 Piece(s) 93 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable pin/contact Cable side connector (female) Number of Poles 5 Rated Current(A) 15
Rated Voltage(V) 300 Wire connection method Screw connection Connector Shape 180°
Representative Standard UL / CSA Model BLDZ DN 5.08/5/180F AU GR BED BO Specifications Branch Type
Features 2-stage type Note Flange Special Notes With color mark
Wire connection range(mm2) 0.2 to 2.5 Wire connection range(AWG) 22 to 12 Pitch(mm) 5.08
Color Gray Plating Sn