(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.

NAM (General Purpose/1 Stage Filter/Low Leakage Current Type), NA Series

NAM (General Purpose/1 Stage Filter/Low Leakage Current Type), NA Series

Push-down terminal block low leakage current type (NAM)

[Features]
· Low leakage current type.
· Single phase 250V.
· Quick and easy push-down terminal block adoption (patent and design registration pending).
· With screw dropout prevention function

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NAM-04-000
NAM-04-000-D
NAM-06-000
NAM-06-000-D
NAM-10-000
NAM-10-000-D
NAM-16-000
NAM-16-000-D
NAM-20-000
NAM-20-000-D
NAM-30-000
NAM-30-000-D
Part NumberVolume DiscountDays to ShipRoHSRated Current
(A)
Mounting Method H
(mm)
89 Day(s) or more 104Fasten With Screws41
11 Day(s) or more 104DIN Rail48
89 Day(s) or more 106Fasten With Screws41
89 Day(s) or more 106DIN Rail48
89 Day(s) or more 1010Fasten With Screws41
89 Day(s) or more 1010DIN Rail48
89 Day(s) or more 1016Fasten With Screws41
89 Day(s) or more 1016DIN Rail48
89 Day(s) or more 1020Fasten With Screws41
89 Day(s) or more 1020DIN Rail48
89 Day(s) or more 1030Fasten With Screws41
89 Day(s) or more 1030DIN Rail48

Loading...

  1. 1

Basic Information

Input Type Single-Phase Wiring Method Screw Fastening Safety standards UL / CUL / CSA
D(mm) 92 W(mm) 53 Representative standards (VDE) Corresponds To
Representative standards (ENEC) Corresponding (excluding time of DC input) Low leak current Corresponds To Leak current value(mA max) 0.01(250V60Hz)