(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
PS Series Portable Plastic Case

PS Series Portable Plastic Case

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • PS Series Portable Plastic Case
  • PS Series Portable Plastic Case
  • PS Series Portable Plastic Case
  • PS Series Portable Plastic Case
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      256₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A plastic case with a top and bottom cover construction that fits together without needing screws.
[Features]
· Small, rounded case that fits in the hand easily.
5 types of color specifications: white, black, cobalt blue, green and pink.
Suitable for small devices such as wireless devices or remote controls.
Has a hole for mounting the optional strap.

Part Number
PS-65B
PS-65C
PS-65G
PS-65P
PS-65W
PS-85B
PS-85C
PS-85G
PS-85P
PS-85W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor specifications/surface treatment W
(mm)
H
(mm)
D
(mm)

₹ 255.99

1 Piece(s) 6 Day(s) or more 10Black351165

₹ 272.01

1 Piece(s) 6 Day(s) or more 10Cobalt blue351165

₹ 255.99

1 Piece(s) 5 Day(s) or more 10Green351165

₹ 272.01

1 Piece(s) 6 Day(s) or more 10Pink351165

₹ 255.99

1 Piece(s) 5 Day(s) or more 10White351165

₹ 312.44

1 Piece(s) 6 Day(s) or more 10Black481585

₹ 278.95

1 Piece(s) 6 Day(s) or more 10Cobalt blue481585

₹ 312.44

1 Piece(s) 6 Day(s) or more 10Green481585

₹ 278.95

1 Piece(s) 6 Day(s) or more 10Pink481585

₹ 312.44

1 Piece(s) 5 Day(s) or more -White481585

Loading...

  1. 1

Basic Information

Material ABS Install Location Indoor
X
whatsapp-qr whatsapp-icon