(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Insulok Base Adhesive Mounting Type【100 Pieces Per Package】 (Part Number)

Insulok Base Adhesive Mounting Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,740₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adhesive type wiring fixture standard product.
[Features]
・ Standard grade of adhesive type accessory to fix wiring in combination with Insulok tie
・ Various adhesive tapes are available according to the application
・ In addition to the one with adhesive tape, a screw mount type is also available, so select the product that matches the usage environment
[Applications]
・ Electrical construction work (Electric equipment for buildings and houses, maintenance of equipment in factories)
・ Communication work
・ Cable fixing in switchboard

 
Part Number
MB4A-V0-HF
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Width
(mm)
Width
(mm)
Color Overall Length
(mm)
Number with packs
(piece)
Environment resistance Flame retardant grade (main raw materials) Maximum Compatible Outer Diameter
(mm)
Tape release paper color Adhesion temperature

₹ 6,389.25

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10282828White28100Flame RetardantUL94V-04.2--

Loading...

  1. 1

Basic Information

Material Nylon Material Nylon 66 Adhesion type With adhesive tape

Please check the type/dimensions/specifications of the part MB4A-V0-HF in the Insulok Base Adhesive Mounting Type series.

Product variants

Part Number
MB3A-B-VHB2
MB3A-L
MB3A-V0-HF
MB4A-VHB2
MB5A
MB5A-B
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(mm)
Width
(mm)
Width
(mm)
Color Overall Length
(mm)
Number with packs
(piece)
Environment resistance Flame retardant grade (main raw materials) Maximum Compatible Outer Diameter
(mm)
Tape release paper color Adhesion temperature

₹ 3,340.80

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10191919Black19100-NA2.9White (with red logo)-

₹ 1,740.22

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10191919Milk White19100-NA2.9White-

₹ 3,465.36

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10191919White19100Flame RetardantUL94V-02.9--

₹ 5,631.16

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10282828Milk White28100-NA4.2White (with red logo)-

₹ 3,119.80

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10383838Milk White38--NA4.7Light Brown-

₹ 5,616.44

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10383838Black38100-NA4.7--