(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Adhesive type wiring fixture standard product.
[Features]
・ Standard grade of adhesive type accessory to fix wiring in combination with Insulok tie
・ Various adhesive tapes are available according to the application
・ In addition to the one with adhesive tape, a screw mount type is also available, so select the product that matches the usage environment
[Applications]
・ Electrical construction work (Electric equipment for buildings and houses, maintenance of equipment in factories)
・ Communication work
・ Cable fixing in switchboard
Part Number |
---|
MB4A-L |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Width (mm) | Width (mm) | Color | Overall Length (mm) | Number with packs (piece) | Environment resistance | Flame retardant grade (main raw materials) | Maximum Compatible Outer Diameter (mm) | Tape release paper color | Adhesion temperature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,719.33 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | 28 | 28 | 28 | Milk White | 28 | 100 | - | NA | 4.2 | White | - |
Loading...
Material | Nylon | Material | Nylon 66 | Adhesion type | With adhesive tape |
---|
Please check the type/dimensions/specifications of the part MB4A-L in the Insulok Base Adhesive Mounting Type series.
Part Number |
---|
MB3A-B-VHB2 |
MB3A-L |
MB3A-V0-HF |
MB4A-V0-HF |
MB4A-VHB2 |
MB5A |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Width (mm) | Width (mm) | Color | Overall Length (mm) | Number with packs (piece) | Environment resistance | Flame retardant grade (main raw materials) | Maximum Compatible Outer Diameter (mm) | Tape release paper color | Adhesion temperature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,340.80 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 19 | 19 | 19 | Black | 19 | 100 | - | NA | 2.9 | White (with red logo) | - | ||
₹ 1,740.22 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 19 | 19 | 19 | Milk White | 19 | 100 | - | NA | 2.9 | White | - | ||
₹ 3,465.36 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 19 | 19 | 19 | White | 19 | 100 | Flame Retardant | UL94V-0 | 2.9 | - | - | ||
₹ 6,389.25 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 28 | 28 | 28 | White | 28 | 100 | Flame Retardant | UL94V-0 | 4.2 | - | - | ||
₹ 5,631.16 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 28 | 28 | 28 | Milk White | 28 | 100 | - | NA | 4.2 | White (with red logo) | - | ||
₹ 3,119.80 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 38 | 38 | 38 | Milk White | 38 | - | - | NA | 4.7 | Light Brown | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy