(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

ZDU Series (Standard) (Part Number)

ZDU Series (Standard)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      240₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard type with spring connection / excellent earthquake resistance due to tension clamp technology. ZDU Series (Standard)

 
Part Number
ZDU 1.5/3AN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(Pole)
Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Pitch Between Terminals
(mm)
Collar Rated wire size
(mm2)
Wire connection range Min to Max
(mm2)
Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Included cover Driver cutting edge dimension
(mm)
Wire coating peeling length
(mm)
Impulse withstand voltage
(kV)

₹ 240.00

1 Piece(s) 5 Day(s) or more 31 to 217.515Feed-through terminal blockN/A3.5Dark beige1.50.05 to 1.5500300ZDU 1.5/3ANN/A0.4 × 2.0 / 1.0 × 5.5106

Loading...

  1. 1

Basic Information

Wiring Method Spring Mounting Method For DIN35 mm (TS35) Parts/Completed products Individual parts
Flame retardant class UL94 V-0

Please check the type/dimensions/specifications of the part ZDU 1.5/3AN in the ZDU Series (Standard) series.

Product variants

Part Number
1775580000
7904180000
7907410000
ZDU 1.5/4AN
ZDU 16
ZDU 2.5/4AN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Poles
(Pole)
Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Pitch Between Terminals
(mm)
Collar Rated wire size
(mm2)
Wire connection range Min to Max
(mm2)
Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Included cover Driver cutting edge dimension
(mm)
Wire coating peeling length
(mm)
Impulse withstand voltage
(kV)

₹ 261.43

1 Piece(s) 5 Day(s) or more 42 to 217.515Conductor terminal blockNA3.5Dark Beige1.50.05–1.5500300ZDU1.5/4ANNA0.4 x 2.0106

₹ 410.00

1 Piece(s) 5 Day(s) or more 31 to 23233Conductor terminal blockNA6.1Dark Beige40.13 to 6800600ZDU4/3ANNA0.6 x 3.5128

₹ 568.57

1 Piece(s) 5 Day(s) or more 31 to 24150Conductor terminal blockNA8.1Dark Beige60.22 to 10800600ZDU6/3ANNA1.0 x 5.5138

₹ 282.86

1 Piece(s) 5 Day(s) or more 42 to 217.515Feed-through terminal blockN/A3.5Dark beige1.50.05 to 1.5500300ZDU 1.5/4ANN/A0.4 × 2.0 / 1.0 × 5.5106

₹ 354.00

2 Piece(s) 5 Day(s) or more 21 to 17665Feed-through terminal blockN/A12.1Dark beige161.5 to 251,000600ZDU 16N/A1.0 × 5.5188

₹ 382.86

1 Piece(s) 5 Day(s) or more 42 to 22425Feed-through terminal blockN/A5.1Dark beige2.50.05 to 4800600ZDU 2.5/4ANN/A0.6 × 3.5 / 1.0 × 5.5108