(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

WDU Series Screw Connection Terminal Block (Part Number)

WDU Series Screw Connection Terminal Block
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      136₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Screw connection / 500 to 1,000 V / 17.5 to 415 A / 0.05 to 150 mm2 / 35 mm rail / CE, UL, CSA, etc.

Part Number
9512190000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipScrew Size Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Pitch Between Terminals
(mm)
Collar Rated wire size
(mm2)
Wire connection range Min to Max
(mm2)
Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Included cover Driver cutting edge dimension
(mm)
Wire coating peeling length
(mm)
Terminal screw tightening torque
(Nm)
Flame retardant class UL94 Impulse withstand voltage
(kV)

₹ 1,730.40

1 Piece(s) 5 Day(s) or more M81 to 1192175Conductor terminal blockN Type (Compact)20.5Dark Beige7010 to 951000600WDU70N/35NAS6226.0 to 1.0V-08

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method For DIN35 mm (TS35) Parts/Completed products Individual parts
Number of Poles(Pole) 1
X
whatsapp-qr whatsapp-icon