(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

WDU Series Screw Connection Terminal Block (Part Number)

WDU Series Screw Connection Terminal Block
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      136₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Screw connection / 500 to 1,000 V / 17.5 to 415 A / 0.05 to 150 mm2 / 35 mm rail / CE, UL, CSA, etc.

Part Number
WDU 4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipScrew Size Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Pitch Between Terminals
(mm)
Collar Rated wire size
(mm2)
Wire connection range Min to Max
(mm2)
Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Included cover Driver cutting edge dimension
(mm)
Wire coating peeling length
(mm)
Terminal screw tightening torque
(Nm)
Flame retardant class UL94 Impulse withstand voltage
(kV)

₹ 297.14

1 Piece(s) 5 Day(s) or more M31 to 13235Feed-through terminal blockStandard type6.1Dark beige40.13 to 6800600WDU 4N/A0.6 × 3.5 / 1.0 × 5.5100.5 to 1.0V-08

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method For DIN35 mm (TS35) Parts/Completed products Individual parts
Number of Poles(Pole) 1

Please check the type/dimensions/specifications of the part WDU 4 in the WDU Series Screw Connection Terminal Block series.

Product variants

Part Number
1020200000
1020300000
1020400000
WDU 4/ZZ
WDU 6
WDU 70N/35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Size Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Pitch Between Terminals
(mm)
Collar Rated wire size
(mm2)
Wire connection range Min to Max
(mm2)
Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Included cover Driver cutting edge dimension
(mm)
Wire coating peeling length
(mm)
Terminal screw tightening torque
(Nm)
Flame retardant class UL94 Impulse withstand voltage
(kV)

₹ 381.43

1 Piece(s) 5 Day(s) or more M3.51 to 14150Conductor terminal blockStandard Type7.9Dark Beige60.08 to 10800600WDU6NA4.0 x 0.8120.8–1.6V-08

₹ 464.29

1 Piece(s) 5 Day(s) or more M41 to 15765Conductor terminal blockStandard Type9.9Dark Beige101.31 to 161000600WDU10NA1.0 x 5.5121.2 to 2.4V-08

₹ 269.60

2 Piece(s) 5 Day(s) or more M51 to 17685Conductor terminal blockNo consolidated pins11.9Beige161.5 to 251000600WDU 16NA-----

₹ 511.43

1 Piece(s) 5 Day(s) or more M32 to 23230Feed-through terminal blockFor WQV (screw-in short circuit plate)6.1Dark beige40.13 to 6800600WDU 4/ZZN/A0.6 × 3.5 / 1.0 × 5.5100.5 to 0.8V-08

₹ 397.14

1 Piece(s) 5 Day(s) or more M3.51 to 14150Feed-through terminal blockStandard type7.9Dark beige60.08 to 10800600WDU 6N/A4.0 × 0.8 / 1.0 × 5.5120.8 to 1.6V-08

₹ 1,692.80

1 Piece(s) 5 Day(s) or more M81 to 1192175Feed-through terminal blockN-type (compact)20.5Dark beige7010 to 951,000600WDU 70N/35N/AS6 / 1.0 × 5.5226.0 to 1.0V-08