(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Screw connection / 500 to 1,000 V / 17.5 to 415 A / 0.05 to 150 mm2 / 35 mm rail / CE, UL, CSA, etc.
Part Number |
---|
1040800000 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Size | Number of input/outputs | Rated current (IEC) (A) | Rated current (UL) (A) | Type | Features | Pitch Between Terminals (mm) | Collar | Rated wire size (mm2) | Wire connection range Min to Max (mm2) | Rated voltage (IEC) (V) | Rated voltage (UL) (V) | Model | Included cover | Driver cutting edge dimension (mm) | Wire coating peeling length (mm) | Terminal screw tightening torque (Nm) | Flame retardant class UL94 | Impulse withstand voltage (kV) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 135.98 | 4 Piece(s) | 5 Day(s) or more | [Other] M2.5 | 1 to 1 | 24 | 20 | Conductor terminal block | N Type (Compact) | 5.1 | Dark Beige | 2.5 | 0.05 to 4 | 500 | 300 | WDU2.5NZQV | NA | 0.6 x 3.5 | 10 | 0.4–0.6 | V-0 | 6 |
Loading...
Wiring Method | Screw | Mounting Method | For DIN35 mm (TS35) | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 |