(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

▪ Insulock tie mount【50-100 Pieces Per Package】 (Part Number)

▪ Insulock tie mount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,103₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

Tie mount (MB, KR, LKCSF1)
[Features]
・ An accessory for fixing wiring in combination with Insulok Tie
・ MB: Thin shape allows use in environments with limited space
・ KR: Firmly holds the wiring due to the pedestal shape
·LKCSF1: Using M6 screws to firmly fix large diameter cables
[Applications]
・ It is used for electrical, electronic equipment, etc.
・ It is used in industry, machine tools, etc.
・ It is used to fix the cable in the switchboard

 
Part Number
KR8G5-5
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Overall Length
(mm)
Width
(mm)
Operating Environment Width
(mm)
Color Overall Length
(mm)
Number with packs
(piece)
Material Environment resistance Flame retardant grade (main raw materials) Applicable Insulok ties Maximum Compatible Outer Diameter
(mm)
Grade Screw Used Used Zip tie width
(mm)
Height
(mm)
JAN Code Trusco Code Note

₹ 1,938.25

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10Nylon24.814.3-14.3White24.8100Nylon 66NAUL94V-2Up to T120 type5.2StandardM5-----

Loading...

  1. 1

Please check the type/dimensions/specifications of the part KR8G5-5 in the ▪ Insulock tie mount series.

Product variants

Part Number
KR6G5
KR7G5
KR8G5
KR9G5
LKCSF1
MB1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial Overall Length
(mm)
Width
(mm)
Operating Environment Width
(mm)
Color Overall Length
(mm)
Number with packs
(piece)
Material Environment resistance Flame retardant grade (main raw materials) Applicable Insulok ties Maximum Compatible Outer Diameter
(mm)
Grade Screw Used Used Zip tie width
(mm)
Height
(mm)
JAN Code Trusco Code Note

₹ 1,449.58

100 Pieces Per Package

1 Pack(s) Same day

Stock

10Nylon17.811.8For Indoor Use-Milk White---------6.42.44944387302004433-7336Screw to use: M4

₹ 1,978.82

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10Nylon24.814.3For Indoor Use-Milk White---------8.32.44944387302103433-7344Screw to use: M4

₹ 1,947.84

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10Nylon24.814.3For indoor14.3Translucent white24.8100Nylon 66N/AUL94V-2To type T1206.5StandardM6-----

₹ 2,885.40

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10Nylon30.216.1-16.1White30.2100Nylon 66NAUL94V-2Up to T150 type4.5StandardM4-----

₹ 4,444.45

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10Nylon39.718.6-18.6White39.7100Nylon 66NAUL94V-2Up to LK5 type6.3StandardM6-----

₹ 1,102.67

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10Nylon12.88-8White12.8100Nylon 66NAUL94V-2Up to T18 type3.1StandardM3-----