(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Tie mount (MB, KR, LKCSF1)
[Features]
・ An accessory for fixing wiring in combination with Insulok Tie
・ MB: Thin shape allows use in environments with limited space
・ KR: Firmly holds the wiring due to the pedestal shape
·LKCSF1: Using M6 screws to firmly fix large diameter cables
[Applications]
・ It is used for electrical, electronic equipment, etc.
・ It is used in industry, machine tools, etc.
・ It is used to fix the cable in the switchboard
Part Number |
---|
KR8G5 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Overall Length (mm) | Width (mm) | Operating Environment | Width (mm) | Color | Overall Length (mm) | Number with packs (piece) | Material | Environment resistance | Flame retardant grade (main raw materials) | Applicable Insulok ties | Maximum Compatible Outer Diameter (mm) | Grade | Screw Used | Used Zip tie width (mm) | Height (mm) | JAN Code | Trusco Code | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,947.84 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | Nylon | 24.8 | 14.3 | For indoor | 14.3 | Translucent white | 24.8 | 100 | Nylon 66 | N/A | UL94V-2 | To type T120 | 6.5 | Standard | M6 | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part KR8G5 in the ▪ Insulock tie mount series.
Part Number |
---|
KR5G5 |
KR6G5 |
KR7G5 |
KR8G5-5 |
KR9G5 |
LKCSF1 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Material | Overall Length (mm) | Width (mm) | Operating Environment | Width (mm) | Color | Overall Length (mm) | Number with packs (piece) | Material | Environment resistance | Flame retardant grade (main raw materials) | Applicable Insulok ties | Maximum Compatible Outer Diameter (mm) | Grade | Screw Used | Used Zip tie width (mm) | Height (mm) | JAN Code | Trusco Code | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,185.71 | 100 Pieces Per Package | 1 Pack(s) |
Same day
Stock | 10 | Nylon | 15.1 | 9.6 | For Indoor Use | - | Milk White | - | - | - | - | - | - | - | - | - | 5 | 1.5 | 4944387301908 | 433-7328 | Screw to use: M4 | ||
₹ 1,449.58 | 100 Pieces Per Package | 1 Pack(s) |
Same day
Stock | 10 | Nylon | 17.8 | 11.8 | For Indoor Use | - | Milk White | - | - | - | - | - | - | - | - | - | 6.4 | 2.4 | 4944387302004 | 433-7336 | Screw to use: M4 | ||
₹ 1,978.82 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | Nylon | 24.8 | 14.3 | For Indoor Use | - | Milk White | - | - | - | - | - | - | - | - | - | 8.3 | 2.4 | 4944387302103 | 433-7344 | Screw to use: M4 | ||
₹ 1,938.25 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | Nylon | 24.8 | 14.3 | - | 14.3 | White | 24.8 | 100 | Nylon 66 | NA | UL94V-2 | Up to T120 type | 5.2 | Standard | M5 | - | - | - | - | - | ||
₹ 2,885.40 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | Nylon | 30.2 | 16.1 | - | 16.1 | White | 30.2 | 100 | Nylon 66 | NA | UL94V-2 | Up to T150 type | 4.5 | Standard | M4 | - | - | - | - | - | ||
₹ 4,444.45 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | Nylon | 39.7 | 18.6 | - | 18.6 | White | 39.7 | 100 | Nylon 66 | NA | UL94V-2 | Up to LK5 type | 6.3 | Standard | M6 | - | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy