(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ZDUA/ZDUB Series (Part Number)

ZDUA/ZDUB Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      169₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact terminal block / panel mount / excellent earthquake resistance due to tension clamp technology.

 
Part Number
ZDUA 2.5-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Application Pitch Between Terminals
(mm)
Collar Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Included cover Driver cutting edge dimension
(mm)
Impulse withstand voltage
(kV)

₹ 225.71

1 Piece(s) 5 Day(s) or more 1 to 12420Middle terminal block2-way connectionFor DIN rails5.1Dark beige500300ZDUA 2.5-2N/A0.6 × 3.5 / 1.0 × 5.56

Loading...

  1. 1

Basic Information

Wiring Method Spring Mounting Method For DIN 15 mm (TS15) Parts/Completed products Individual parts
Number of Poles(Pole) 1 Rated wire size(mm2) 2.5 Wire connection range Min to Max(mm2) 0.13 to 4
Wire coating peeling length(mm) 10 Flame retardant class UL94 V-0

Please check the type/dimensions/specifications of the part ZDUA 2.5-2 in the ZDUA/ZDUB Series series.

Product variants

Part Number
1704540000
1720920000
1720950000
ZDUB 2.5-2/2AN/DB
ZDUB 2.5-2/2AN/DM
ZDUB 2.5-2/4AN/DM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Application Pitch Between Terminals
(mm)
Collar Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Included cover Driver cutting edge dimension
(mm)
Impulse withstand voltage
(kV)

₹ 268.57

1 Piece(s) 5 Day(s) or more 2 to 22420Center Terminal Block4 connectionsFor Direct Mount10.2Dark Beige800600ZDUB2.5-2/4AN/DMNA0.6 x 3.58

₹ 225.71

1 Piece(s) 5 Day(s) or more 1 to 12420Center Terminal Block2 connectionsFor DIN rail5.1Dark Beige500300ZDUA2.5-2NA0.6 x 3.56

₹ 411.43

1 Piece(s) 5 Day(s) or more 1 to 1--Center Terminal Block2 connectionsFor DIN rail5.1Green/yellow--ZPEA2.5-2NA0.6 x 3.56

₹ 182.86

1 Piece(s) 5 Day(s) or more 1 to 12420End terminal block2-way connectionFor direct mounting5.1Dark beige800600ZDUB 2.5-2/2AN/DBN/A0.6 × 3.5 / 1.0 × 5.58

₹ 168.57

1 Piece(s) 5 Day(s) or more 1 to 12420Middle terminal block2-way connectionFor direct mounting5.1Dark beige800600ZDUB 2.5-2/2AN/DMN/A0.6 × 3.5 / 1.0 × 5.58

₹ 268.57

1 Piece(s) 5 Day(s) or more 2 to 22420Middle terminal block4-way connectionFor direct mounting10.2Dark beige800600ZDUB 2.5-2/4AN/DMN/A0.6 × 3.5 / 1.0 × 5.58
X
whatsapp-qr whatsapp-icon