(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Marking Series - Name Plate for Lines【100 Pieces Per Package】

Marking Series - Name Plate for Lines
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,465₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Cable accessories made of plastic.
[Features]
・ Easy wire drawing and can be used over and over again
・ Since the locking part is spherical, it is difficult to damage the coating of cables and optical cords
・ With repeat function that can be removed after bundling
・ Since the tag part is large, more information can be displayed
[Applications]
・ Displaying the wire name of the cable

Part Number
SMF100
SMF180
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)

₹ 1,464.84

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 105.0 to 20.0

₹ 1,937.58

2 Pack(s)

100 Pieces Per Package

6 Day(s) or more 105.0 to 45.0

Loading...

  1. 1

Basic Information

Material Nylon 66 Color White Flame retardant grade (main raw materials) UL94V-2
Loop tensile strength(N) 49 Number with packs(Piece) 100
X
whatsapp-qr whatsapp-icon