(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outlet Conversion Adapter

Outlet Conversion Adapter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      470₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Converts to the hole shapes of pre-installed equipment.

Part Number
K6002
KD0030
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Adapter shape

₹ 469.82

1 Piece(s) 5 Day(s) or more A-228.826.226With ground wireA-2 flat blade shape 2P → A-3 flat blade shape grounding 2P

₹ 947.95

1 Piece(s) 5 Day(s) or more [Other] Ground insulation type 2P hook type343434.5PAT acquired productHook type ground insulation type 2P → retain prevention

Loading...

  1. 1

Basic Information

Type Adapter Rated Voltage(V) 125 Rated Current(A) 15
NEMA standard presence NA Representative Standard PSE Color White
Number of adapter electrodes Grounding 2P
X
whatsapp-qr whatsapp-icon