(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Dynamic Connector Extracting Tool (for D3000 Series)

Dynamic Connector Extracting Tool (for D3000 Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,862₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable Type, tab/reset tool for pulling out contacts from housing.
[Features]
・ It is easy to pull out the terminal without damaging the housing lance
[Applications]
・ Products for industrial equipment/Products for office equipment

 
Part Number
234168-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,862.40

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Type Dynamic Connector Applicable Type D3100/D3200 connector Type Extraction Tool

Please check the type/dimensions/specifications of the part 234168-1 in the Dynamic Connector Extracting Tool (for D3000 Series) series.

X
whatsapp-qr whatsapp-icon