(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Receptacle Outlet (Twist Lock) (Part Number)

Receptacle Outlet (Twist Lock)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      434₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a receptacle outlet twist lock for supplying power to the plug.
[Features]
·It is used by storing in an enclosure installed on the wall, etc.
·UL standard and CSA standard certified specification receptacle outlet can also be selected
·Products with high safety specifications such as green terminal screws and body earth can also be selected
·As for the body material, products using thermoset resin, which is durable and have excellent insulation properties, can also be selected
·As for cable connection, it adopts"crimp terminal type" that tightens the terminal screw.
·"Tightening type" products using cable insertion holes can also be selected
[Use]
·It is ideal for unifying the specifications of products used in Japan and internationally

Detailed examples of receptacle outlet twist lock

Product image of 3P 60 A 250 V receptacle outlet 3620

Product image of 3P 60 A 250 V receptacle outlet 3620

Product image of 3P 60 A 250 V receptacle outlet 3620

Product image of 3P 60 A 250 V receptacle outlet 3620

Specification example of receptacle outlet twist lock

 

(Units: mm)

 

Dimensional drawing of 2320/3310-L5/3320/3320-L6/3360/4310-L14/4320/4320-L15/4360

Dimensional drawing of 2320/3310-L5/3320/3320-L6/3360/4310-L14/4320/4320-L15/4360

 

(Units: mm)

 

Dimensional drawing of 3310-L5UL/3320-L6UL/4320-L15UL

Dimensional drawing of 3310-L5UL/3320-L6UL/4320-L15UL

RatingPart NumberShape dimensions
CurrentNumber of PositionsVoltageDirect currentBlackWhiteABL
30 A2-pole
(2P, 2W)
250 V2320664233
2-pole 3-wire grounding
(2P, 3W GND)
125 V3310-L53310-L5-IV70
3310-L5UL
250 V3320-L63320-L6-IV704233
3320-L6UL
3-pole
(3P, 3W)
3320704233
600 V3360
3-pole 4-wire grounding
(3P, 4W GND)
250 V4310-L14
43204320-IV
4320-L15
4320-L15UL
600 V4360704233

[2320/3310-L5/3320/3320-L6/3360/4310-L14/4320/4320-L15/4360]

  • Applicable wire: ø2.6 to 3.2 (diameter 2.6 to 3.2 mm), 5.5 mm^2
  • Wire connection method: Crimp terminal type, tightening type
  • Compatible Crimp Terminal: R5.5-5
Pole arrangement figure

Pole arrangement figure

[3310-L5UL/3320-L6UL/4320-L15UL]

  • Applicable wire (for use in Japan): ø2.6 to 3.2 (diameter 2.6 to 3.2 mm), 5.5 mm^2
  • Wire connection method (for use in Japan): Crimp terminal type, tightening type
  • Compatible Crimp Terminal (for use in Japan): 5.5Y-5 (open type)

 

(Units: mm)

 

Dimensional drawing of 3620/3660/4620/4660

Dimensional drawing of 3620/3660/4620/4660

  • Applicable wire: 14 mm^2
  • Wire connection method: Crimp terminal type
  • Compatible Crimp Terminal: R14-6
RatingPart Number
CurrentNumber of PositionsVoltage
60 A3-pole
(3P, 3W)
250 V3620
600 V3660
3-pole 4-wire grounding
(3P, 4W GND)
250 V4620
600 V4660
Part Number
3110-L5-IV
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color Other specifications φA dimensions
(mm)
φB dimensions
(mm)
L Dimension
(mm)

₹ 434.00

1 Piece(s) 7 Day(s) or more 10[Other] Ground insulation type 2P hook type12515AvailablePSE1073532.4NAWhite-603525.4

Loading...

  1. 1
 

Basic Information

Type Outlet

Please check the type/dimensions/specifications of the part 3110-L5-IV in the Receptacle Outlet (Twist Lock) series.

Product variants

Part Number
3110
3110-IV
3110-L5
3110D
3110HCD
3110HCD-BK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color Other specifications φA dimensions
(mm)
φB dimensions
(mm)
L Dimension
(mm)

₹ 557.71

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type12515NAPSE1073532.7NABlack-603525.7

₹ 978.00

1 Piece(s) 7 Day(s) or more 10[Other] Ground insulation type 2P hook type12515NAPSE1073532.7NAWhite-603525.7

₹ 854.00

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type12515AvailablePSE1073532.4NABlack-603525.4

₹ 1,049.13

1 Piece(s) 7 Day(s) or more 10[Other] Ground insulation type 2P hook type12515NAPSE1043936.3DuplexBlack--3930.3

₹ 1,105.78

1 Piece(s) 7 Day(s) or more 10[A-3] Ground insulation type 2P Hook type/Ground insulation type 2P A-3 flat blade type12515NAPSE1073932Composite broadness / combination outletWhite----

₹ 1,105.78

1 Piece(s) 7 Day(s) or more 10[A-3] Ground insulation type 2P Hook type/Ground insulation type 2P A-3 flat blade type12515NAPSE1073932Composite broadness / combination outletBlack----