(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It is a receptacle outlet twist lock for supplying power to the plug.
[Features]
·It is used by storing in an enclosure installed on the wall, etc.
·UL standard and CSA standard certified specification receptacle outlet can also be selected
·Products with high safety specifications such as green terminal screws and body earth can also be selected
·As for the body material, products using thermoset resin, which is durable and have excellent insulation properties, can also be selected
·As for cable connection, it adopts"crimp terminal type" that tightens the terminal screw.
·"Tightening type" products using cable insertion holes can also be selected
[Use]
·It is ideal for unifying the specifications of products used in Japan and internationally
Product image of 3P 60 A 250 V receptacle outlet 3620
Product image of 3P 60 A 250 V receptacle outlet 3620
(Units: mm)
Dimensional drawing of 2320/3310-L5/3320/3320-L6/3360/4310-L14/4320/4320-L15/4360
(Units: mm)
Dimensional drawing of 3310-L5UL/3320-L6UL/4320-L15UL
Rating | Part Number | Shape dimensions | ||||||
---|---|---|---|---|---|---|---|---|
Current | Number of Positions | Voltage | Direct current | Black | White | A | B | L |
30 A | 2-pole (2P, 2W) | 250 V | — | 2320 | — | 66 | 42 | 33 |
2-pole 3-wire grounding (2P, 3W GND) | 125 V | — | 3310-L5 | 3310-L5-IV | 70 | |||
○ | 3310-L5UL | — | — | — | — | |||
250 V | — | 3320-L6 | 3320-L6-IV | 70 | 42 | 33 | ||
○ | 3320-L6UL | — | — | — | — | |||
3-pole (3P, 3W) | — | 3320 | — | 70 | 42 | 33 | ||
600 V | — | 3360 | — | |||||
3-pole 4-wire grounding (3P, 4W GND) | 250 V | — | 4310-L14 | — | ||||
— | 4320 | 4320-IV | ||||||
— | 4320-L15 | — | ||||||
— | 4320-L15UL | — | — | — | — | |||
600 V | — | 4360 | — | 70 | 42 | 33 |
[2320/3310-L5/3320/3320-L6/3360/4310-L14/4320/4320-L15/4360]
Pole arrangement figure
[3310-L5UL/3320-L6UL/4320-L15UL]
(Units: mm)
Dimensional drawing of 3620/3660/4620/4660
Rating | Part Number | ||
---|---|---|---|
Current | Number of Positions | Voltage | |
60 A | 3-pole (3P, 3W) | 250 V | 3620 |
600 V | 3660 | ||
3-pole 4-wire grounding (3P, 4W GND) | 250 V | 4620 | |
600 V | 4660 |
Part Number |
---|
3620 |
4620 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Rated Voltage (V) | Rated Current (A) | NEMA standard presence | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Features | Color | Other specifications | φA dimensions (mm) | φB dimensions (mm) | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,341.78 | 1 Piece(s) | 7 Day(s) or more | 10 | [Other] 3P hook type | 250 | 60 | NA | - | 93 | 76 | 68.5 | NA | Black | - | - | - | - | ||
₹ 1,173.00 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Ground insulation type 3P hook type | 250 | 60 | NA | - | 93 | 76 | 68.5 | NA | Black | - | - | - | - |
Loading...
Type | Outlet |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy