(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flange Inlet (Hanging Type / Flat Pin Type) (Part Number)

Flange Inlet (Hanging Type / Flat Pin Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      469₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A device for supplying and receiving power. For installing into portable equipment, or equipment that the user want to dispense with the power supply cable.

 
Part Number
3215N-L5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Shape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color L Dimension
(mm)
l dimensions
(mm)

₹ 1,464.49

1 Piece(s) 5 Day(s) or more -[Inlet/plug] Inlet[Other] Ground insulation type 2P hook type12520Available-717151.5Nylon CaseWhite--

Loading...

  1. 1