(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flange Inlet (Hanging Type / Flat Pin Type) (Part Number)

Flange Inlet (Hanging Type / Flat Pin Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      469₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A device for supplying and receiving power. For installing into portable equipment, or equipment that the user want to dispense with the power supply cable.

 
Part Number
2115N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Shape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color L Dimension
(mm)
l dimensions
(mm)

₹ 469.44

1 Piece(s) 7 Day(s) or more 10[Inlet/plug] Inlet[Other] 2P hook type12515NAPSE424239Nylon CaseWhite--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2115N in the Flange Inlet (Hanging Type / Flat Pin Type) series.

Product variants

Part Number
2125N
31025
31026
31065
31066
3125GN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Shape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color L Dimension
(mm)
l dimensions
(mm)

₹ 524.36

1 Piece(s) 7 Day(s) or more 10[Inlet/plug] Inlet[Other] 2P hook type25015NA-424239Nylon CaseWhite--

₹ 11,773.58

1 Piece(s) 7 Day(s) or more 10[Inlet/plug] Inlet[Other] 3P hook type250100NA-114114141.8Metal CaseSilver--

₹ 13,513.93

1 Piece(s) 7 Day(s) or more 10[Outlet/socket] Outlet[Other] 3P hook type250100NA-125125134.9Metal CaseSilver--

₹ 13,332.25

1 Piece(s) 7 Day(s) or more 10[Inlet/plug] Inlet[Other] 3P hook type600100NA-114114141.8Metal CaseSilver--

₹ 15,226.05

1 Piece(s) 7 Day(s) or more 10[Outlet/socket] Outlet[Other] 3P hook type600100NA-125125134.9Metal CaseSilver--

₹ 1,526.09

1 Piece(s) 5 Day(s) or more -[Inlet/plug] Inlet[Other] Ground insulation type 3P hook type25015NA-585850Nylon CaseWhite5043