(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A device for supplying and receiving power. For installing into portable equipment, or equipment that the user want to dispense with the power supply cable.
Part Number |
---|
3625 |
4625 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Shape | Rated Voltage (V) | Rated Current (A) | NEMA standard presence | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Features | Color | L Dimension (mm) | l dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,349.00 | 1 Piece(s) | 5 Day(s) or more | 10 | [Inlet/plug] Inlet | [Other] 3P hook type | 250 | 60 | NA | - | 102 | 102 | 64.9 | Metal Case | Silver | - | - | ||
₹ 7,169.20 | 1 Piece(s) | 5 Day(s) or more | - | [Inlet/plug] Inlet | [Other] Ground insulation type 3P hook type | 250 | 60 | NA | - | 102 | 102 | 64.9 | Metal Case | Silver | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy