(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cord Connector Body (Twist Lock) (Part Number)

Cord Connector Body (Twist Lock)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      566₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has a twist lock cord connector body that is particular about quality and workability and
can be used for relay by connecting electric cables and combining it with a plug.
[Features]
Lineup from 15 A to 100 A rating.
Many products use flame-retardant grade UL94V-0 nylon resin with excellent heat resistance and tracking resistance for its main body.
Rubber covers, nylon covers, polycarbonate covers, etc., are available for the covers so that they can be used according to the purpose.

Features

●A soft resin cover of flame retardant material.
●Use terminal M4 screw.
●Connection method is crimp terminal type.

Specification

●Applicable Cable(mm2):2CT.VCT3.5
●SPQ(piece):5
Part Number
3114N-L5-IV
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color Trusco Code Bargain Article φA dimensions
(mm)
φB dimensions
(mm)
φC dimensions
(mm)
L Dimension
(mm)

₹ 740.00

1 Piece(s) 7 Day(s) or more 10[Other] Ground insulation type 2P hook type12515AvailablePSE68.74040Nylon cover typeWhite-----68.7

Loading...

  1. 1
 

Basic Information

Type Cord connector body

Please check the type/dimensions/specifications of the part 3114N-L5-IV in the Cord Connector Body (Twist Lock) series.

Product variants

Part Number
2224N
2324R
3114N
3114R
3114R-IV
3124GN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color Trusco Code Bargain Article φA dimensions
(mm)
φB dimensions
(mm)
φC dimensions
(mm)
L Dimension
(mm)

₹ 756.29

1 Piece(s) 5 Day(s) or more -[Other] 2P hook type25020NAPSE8238.438.4Nylon cover typeBlack--38.4-3482

₹ 1,671.98

1 Piece(s) 5 Day(s) or more -[Other] 2P hook type25030NAPSE1005555Rubber cover typeBlack--5515--

₹ 815.38

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type12515NAPSE694040Nylon cover typeBlack-----69

₹ 743.89

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type12515NAPSE754040Rubber cover typeBlack------

₹ 715.29

1 Piece(s) 7 Day(s) or more 10[Other] Ground insulation type 2P hook type12515NAPSE754040Rubber cover typeWhite------

₹ 1,100.67

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 3P hook type25015NAPSE694040Nylon cover typeBlack-----69