(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It has a twist lock cord connector body that is particular about quality and workability and
can be used for relay by connecting electric cables and combining it with a plug.
[Features]
Lineup from 15 A to 100 A rating.
Many products use flame-retardant grade UL94V-0 nylon resin with excellent heat resistance and tracking resistance for its main body.
Rubber covers, nylon covers, polycarbonate covers, etc., are available for the covers so that they can be used according to the purpose.
Part Number |
---|
3324N-L6 |
4324N-L15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Rated Voltage (V) | Rated Current (A) | NEMA standard presence | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Features | Color | Trusco Code | Bargain Article | φA dimensions (mm) | φB dimensions (mm) | φC dimensions (mm) | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,575.65 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Ground insulation type 2P hook type | 250 | 30 | Available | PSE | 100 | 58 | 58 | Nylon cover type | Black | - | - | - | - | - | - | ||
₹ 1,749.78 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Ground insulation type 3P hook type | 250 | 30 | Available | PSE | 100 | 58 | 58 | Nylon cover type | Black | - | - | - | - | - | - |
Loading...
Type | Cord connector body |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy