(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Waterproof Flange Inlet (Part Number)

Waterproof Flange Inlet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,475₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A power supply device used on outdoor movable equipment and equipment the user want to use without cables.
· Has waterproof specifications when completely closed with a cover.
▪ Product conforms to JIS C0920 IP44 (Protection level according to the outer shell of electric machinery and devices).

 
Part Number
3315NW-L5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Color L Dimension
(mm)
l dimensions
(mm)

₹ 2,991.40

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type12530Available-968573.3White--

Loading...

  1. 1

Basic Information

Type Inlet