(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A power supply device used on outdoor movable equipment and equipment the user want to use without cables.
· Has waterproof specifications when completely closed with a cover.
▪ Product conforms to JIS C0920 IP44 (Protection level according to the outer shell of electric machinery and devices).
Part Number |
---|
3625RW |
4625RW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Rated Voltage (V) | Rated Current (A) | NEMA standard presence | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Color | L Dimension (mm) | l dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,629.95 | 1 Piece(s) | 7 Day(s) or more | 10 | [Other] 3P hook type | 250 | 60 | NA | - | 118 | 118 | 78 | Black | - | - | ||
₹ 10,414.93 | 1 Piece(s) | 7 Day(s) or more | 10 | [Other] Ground insulation type 3P hook type | 250 | 60 | NA | - | 118 | 118 | 78 | Black | - | - |
Loading...
Type | Inlet |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy